SLLSFV7A July 2024 – December 2025 TCAN1473A-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VSUP | Supply voltage | 4.5 | 40 | V | |
| VIO | I/O supply voltage | 1.7 | 5.5 | V | |
| VCC | CAN transceiver supply voltage | 4.5 | 5.5 | V | |
| IOH(DO) | Digital output high-level current | –2 | mA | ||
| IOL(DO) | Digital output low-level current | 2 | mA | ||
| IO(INH) | Inhibit output current | 4 | mA | ||
| TJ | Operating junction temperature | –40 | 150 | °C | |
| TSDR | Thermal shutdown | 175 | °C | ||
| TSDF | Thermal shutdown release | 160 | °C | ||
| TSD(HYS) | Thermal shutdown hysteresis | 10 | °C | ||