SLLSFV7A July 2024 – December 2025 TCAN1473A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Supply Voltage and Current Characteristics | ||||||
| ISUP_NORMAL | Supply current CAN active |
Normal mode, silent mode, and go-to-sleep mode | 140 | µA | ||
| ISUP_STBY | Supply current, Standby mode CAN autonomous: inactive |
Standby mode(2) | 65 | µA | ||
| ISUP_SLEEP | Supply current CAN autonomous: inactive |
Sleep mode | 18 | 33 | µA | |
| ISUP_BIAS | Supply current Additional current when in CAN autonomous: active |
5.5 V < VSUP ≤ 28 V (1) | 50 | µA | ||
| UVSUP(R) | Undervoltage VSUP threshold rising | Ramp up | 3.85 | 4.4 | V | |
| UVSUP(F) | Undervoltage VSUP threshold falling | Ramp down | 3.5 | 4.25 | V | |
| ICC_NORMAL | Supply current CAN active: dominant |
Normal mode TXD = 0 V, RL = 60 Ω, CL = open See Supply Test Circuit |
60 | mA | ||
| Supply current CAN active: dominant |
Normal mode TXD = 0 V, RL = 50 Ω, CL = open |
70 | mA | |||
| VCC supply current normal mode Dominant with bus fault |
Normal mode TXD = 0 V, RL = open, CL = open, CANH = -25 V |
110 | mA | |||
| ICC_NORMAL | Supply current CAN active: recessive |
Normal mode TXD = VIO, RL = 50 Ω, CL = open |
5 | mA | ||
| ICC_STBY | Supply current CAN autonomous: inactive |
Standby mode, TJ = -40 °C to 85 °C EN = nSTB = 0 V |
2 | µA | ||
| ICC_STBY | Supply current CAN autonomous: inactive |
Standby mode EN = nSTB = 0 V |
5 | µA | ||
| ICC_SILENT | Supply current | Silent and go-to-sleep mode TXD = nSTB = VIO, RL = 50 Ω, CL = open |
3 | mA | ||
| ICC_SLEEP | Supply current CAN autonomous: inactive |
Sleep mode, TJ = -40 °C to 85 °C EN = 0 V or VIO, nSTB = 0 V |
2 | µA | ||
| Supply current CAN autonomous: inactive |
Sleep mode EN = 0 V or VIO, nSTB = 0 V |
5 | µA | |||
| UVCC(R) | Undervoltage VCC threshold rising | Ramp up | 4.1 | 4.4 | V | |
| UVCC(F) | Undervoltage VCC threshold falling | Ramp down | 3.5 | 3.9 | V | |
| VHYS(UVCC) | Hysteresis voltage on UVCC | 50 | 250 | 320 | mV | |
| IIO_NORMAL | I/O supply current | Normal mode RXD floating, TXD = 0 V |
350 | µA | ||
| I/O supply current | Normal mode, standby mode, or go-to-sleep mode RXD floating, TXD = VIO |
5 | µA | |||
| IIO_SLEEP | I/O supply current | Sleep mode, TJ = -40 °C to 85 °C nSTB = 0 V |
2.5 | µA | ||
| I/O supply current | Sleep mode nSTB = 0 V |
5 | µA | |||
| UVIO(R) | Under voltage VIO threshold rising | Ramp up | 1.4 | 1.65 | V | |
| UVIO(F) | Under voltage VIO threshold falling | Ramp down | 1 | 1.25 | V | |
| VHYS(UVIO) | Hysteresis voltage on UVIO | 30 | 60 | 160 | mV | |