SLLSFW9B April   2024  – January 2025 ISO7741TA-Q1 , ISO7741TB-Q1 , ISO7742TA-Q1 , ISO7742TB-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     Pin Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics Transformer
    10. 5.10 Electrical Characteristics—5V Supply
    11. 5.11 Supply Current Characteristics—5V Supply
    12. 5.12 Electrical Characteristics—3.3V Supply
    13. 5.13 Supply Current Characteristics—3.3V Supply
    14. 5.14 Electrical Characteristics—2.5V Supply 
    15. 5.15 Supply Current Characteristics—2.5V Supply
    16. 5.16 Switching Characteristics—5V Supply
    17. 5.17 Switching Characteristics—3.3V Supply
    18. 5.18 Switching Characteristics—2.5V Supply
    19. 5.19 Insulation Characteristics Curves
    20. 5.20 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Electromagnetic Compatibility (EMC) Considerations
      2. 7.3.2 Push-Pull Converter
      3. 7.3.3 Core Magnetization
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device I/O Schematics
      2. 7.4.2 Start-Up Mode
      3. 7.4.3 Operating Mode
      4. 7.4.4 Spread Spectrum Clocking
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Drive Capability
        2. 8.2.2.2 LDO Selection
        3. 8.2.2.3 Diode Selection
        4. 8.2.2.4 Capacitor Selection
        5. 8.2.2.5 Transformer Selection
          1. 8.2.2.5.1 V-t Product Calculation
          2. 8.2.2.5.2 Turns Ratio Estimate
          3. 8.2.2.5.3 Recommended Transformers
      3. 8.2.3 Application Curve
        1. 8.2.3.1 Insulation Lifetime
      4. 8.2.4 System Examples
        1. 8.2.4.1 Higher Output Voltage Designs
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 PCB Material
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information

Description

The ISO774xT-Q1 is a grade 1, high-performance, quad-channel digital isolator with integrated transformer driver with 5000VRMS isolation ratings per UL 1577. This reinforced insulation ratings according to VDE, CSA, TUV and CQC.

The ISO774xT-Q1 device provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. If the input power or signal is lost, default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

The ISO774xT-Q1 has a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. The device drives low-profile, center-tapped transformers from a 2.25V to 5.5V DC power supply. Very low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The ISO774xT-Q1 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive ground-referenced N-channel power switches. The device includes two 0.7A Power-MOSFET switches to provide start-up under heavy loads. The internal protection features include a 1.75A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. ISO774xT-Q1 include a soft-start feature that prevents high inrush current during power up with large load capacitors. ISO774xTA-Q1 has a 160kHz internal oscillator for applications that need to minimize emissions whereas ISO774xTB-Q1 has a 420kHz internal oscillators for applications that require higher efficiency and smaller transformer size.

The ISO774xT-Q1 is available in a 16-pin DW package. The device operation is characterized for a temperature range from -40°C to 125°C.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM) PACKAGE SIZE(2)
ISO7741Tx-Q1 DW (SOIC, 16) 10.30mm × 7.50mm 10.30mm × 10.30mm
ISO7741FTx-Q1 DW (SOIC, 16) 10.30mm × 7.50mm 10.30mm × 10.30mm
ISO7742Tx-Q1 DW (SOIC, 16) 10.30mm × 7.50mm 10.30mm × 10.30mm
ISO7742FTx-Q1 DW (SOIC, 16) 10.30mm × 7.50mm 10.30mm × 10.30mm
For all available packages, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
ISO7741TA-Q1 ISO7741TB-Q1 ISO7742TA-Q1 ISO7742TB-Q1  ISO7741FTA-Q1 ISO7741FTB-Q1 ISO7742FTA-Q1 ISO7742FTB-Q1 Simplified Schematic Simplified Schematic