SLLSFW9B April 2024 – January 2025 ISO7741TA-Q1 , ISO7741TB-Q1 , ISO7742TA-Q1 , ISO7742TB-Q1
PRODUCTION DATA
The device is designed to operate in an input voltage supply range of 2.5V to 5V nominal. This input supply must be regulated within ±10%. To help provide reliable operation at data rates and supply voltages, a 0.1μF bypass capacitor is recommended at the input and output supply pins (VCC1 and VCC2). The capacitors must be placed as close to the supply pins as possible. A 10μF capacitor must be connected close to the transformer center-tap pin for reliable power transfer. The isolated power is generated for the secondary-side with help of a transformer driver as shown in the application diagram.