SLLSFW9B April 2024 – January 2025 ISO7741TA-Q1 , ISO7741TB-Q1 , ISO7742TA-Q1 , ISO7742TB-Q1
PRODUCTION DATA
As with all high speed CMOS ICs, the device requires a bypass capacitor in the range of 10nF to 100nF.
The input bulk capacitor at the center-tap of the primary supports large currents into the primary during the fast switching transients. For minimum ripple make this capacitor 1μF to 10μF. In a 2-layer PCB design with a dedicated ground plane, place this capacitor close to the primary center-tap to minimize trace inductance. In a 4-layer board design with low-inductance reference planes for ground and VCC, the capacitor can be placed at the supply entrance of the board. To provide low-inductance paths use two vias in parallel for each connection to a reference plane or to the primary center-tap.
The bulk capacitor at the rectifier output smooths the output voltage. Make this capacitor 1μF to 10μF.
The small capacitor at the regulator input is not necessarily required. However, good analog design practice suggests, using a small value of 47nF to 100nF improves the transient response and noise rejection of the regulator.
The LDO output capacitor buffers the regulated output for the subsequent isolator and transceiver circuitry. The choice of output capacitor depends on the LDO stability requirements specified in the data sheet. However, in most cases, a low-ESR ceramic capacitor in the range of 4.7μF to 10μF satisfies these requirements.