SLLSFX3A October 2024 – October 2024 TCAN844-Q1
PRODUCTION DATA
Termination can be a single 120Ω resistor at each end of the bus, either on the cable or in a terminating node. If filtering and stabilization of the common-mode voltage of the bus is desired, then split termination can be used, see Figure 8-2. Split termination improves the electromagnetic emissions behavior of the network by filtering higher-frequency common-mode noise that can be present on the differential signal lines.
Figure 8-2 CAN Bus Termination Concepts