SLLSFX3A October 2024 – October 2024 TCAN844-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Average power dissipation Normal mode |
VCC = 5 V, VIO = 3.3 V, TJ = 27°C, RL = 60 Ω, CL_RXD = 15 pF TXD input = 250 kHz 50% duty cycle square wave |
90 | mW | ||
| VCC = 5.25 V, VIO = 3.3 V, TJ = 150°C, RL = 60 Ω, CL_RXD = 15 pF TXD input = 2.5 MHz 50% duty cycle square wave |
110 | mW | ||||