SLLSFX3A October 2024 – October 2024 TCAN844-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Device Switching Characteristics | ||||||
| tPROP(LOOP1) | Total loop delay, driver input (TXD) to receiver output (RXD), recessive to dominant | Normal mode, RL = 60Ω, CL = 100pF, CL_RXD = 15pF | 100 | 220 | ns | |
| tPROP(LOOP2) | Total loop delay, driver input (TXD) to receiver output (RXD), dominant to recessive | Normal mode, RL = 60Ω, CL = 100pF, CL_RXD = 15pF | 110 | 220 | ns | |
| tMODE | Mode change time, from Normal to Standby or from Standby to Normal | 45 | µs | |||
| tWK_FILTER | Filter time for a valid wake-up pattern | 0.5 | 1.8 | µs | ||
| tWK_TIMEOUT | Bus wake-up timeout value | 0.8 | 6 | ms | ||
| Driver Switching Characteristics | ||||||
| tpHR | Propagation delay time, high TXD to driver recessive (dominant to recessive) | RL = 60Ω, CL = 100pF, RCM = open |
50 | ns | ||
| tpLD | Propagation delay time, low TXD to driver dominant (recessive to dominant) | 45 | ns | |||
| tsk(p) | Pulse skew (|tpHR - tpLD|) | 4 | ns | |||
| tR | Differential output signal rise time | 32 | ns | |||
| tF | Differential output signal fall time | 27 | ns | |||
| tTXD_DTO | Dominant timeout | RL = 60Ω, CL = 100pF | 0.8 | 6.5 | ms | |
| Receiver Switching Characteristics | ||||||
| tpRH | Propagation delay time, bus recessive input to high output (dominant to recessive) | CL_RXD = 15pF | 75 | ns | ||
| tpDL | Propagation delay time, bus dominant input to low output (recessive to dominant) | 70 | ns | |||
| tR | RXD output signal rise time | 10 | ns | |||
| tF | RXD output signal fall time | 10 | ns | |||
| FD Timing Characteristics | ||||||
| tΔBit(Bus) | Transmitted recessive bit width variation: tBIT(TXD) = 500 ns | RL = 60Ω, CL = 100pF, CL_RXD = 15pF tΔBit(Bus) = tBIT(Bus) - tBIT(TXD) |
-65 | 30 | ns | |
| tΔBit(Bus) | Transmitted recessive bit width variation: tBIT(TXD) = 200 ns | RL = 60Ω, CL = 100pF, CL_RXD = 15pF tΔBit(Bus) = tBIT(Bus) - tBIT(TXD) |
-45 | 10 | ns | |
| tΔBit(RXD) | Received recessive bit width variation: tBIT(TXD) = 500 ns | RL = 60Ω, CL = 100pF, CL_RXD = 15pF tΔBit(RXD) = tBIT(RXD) - tBIT(TXD) |
-100 | 50 | ns | |
| tΔBit(RXD) | Received recessive bit width variation: tBIT(TXD) = 200 ns | RL = 60Ω, CL = 100pF, CL_RXD = 15pF tΔBit(RXD) = tBIT(RXD) - tBIT(TXD) |
-80 | 20 | ns | |
| tΔREC | Receiver timing symmetry with tBIT(TXD) = 500 ns | RL = 60Ω, CL = 100pF, CL_RXD = 15pF ΔtREC = tBIT(RXD) - tBIT(BUS) |
-65 | 40 | ns | |
| tΔREC | Receiver timing symmetry with tBIT(TXD) = 200 ns | -45 | 15 | ns | ||