SLLSFX3A October 2024 – October 2024 TCAN844-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 4.75 | 5 | 5.25 | V |
| VIO | Supply voltage for I/O level shifter | 2.9 | 5.25 | V | |
| IOH(RXD) | RXD terminal high level output current | –2 | mA | ||
| IOL(RXD) | RXD terminal low level output current | 2 | mA | ||
| TJ | Operational free-air temperature (see thermal characteristics table) | –40 | 150 | °C | |
| TSDR | Thermal shutdown | 160 | °C | ||
| TSDF | Thermal shutdown release | 150 | °C | ||
| TSD(HYS) | Thermal shutdown hysteresis | 10 | °C | ||