SLLSFY7B November 2025 – August 2026 ISOW6441 , ISOW6442
PRODMIX
Table 7-2 lists the supply configurations for these devices.
| VDD | VSEL | VISO |
|---|---|---|
| 5V | High (shorted to VISO) |
5V |
|
5V |
Low (shorted to GND2) |
3.3V |
|
3.3V |
Low (shorted to GND2) |
3.3V |
| 3.3V | High (shorted to VISO) |
Not supported |
|
INPUT SUPPLY (VDD) |
INPUT (INx) |
OUTPUT (OUTx) |
COMMENTS |
|---|---|---|---|
|
PU |
H |
H |
Output channel assumes the logic state of the input |
|
L |
L |
||
|
Open |
Default |
Default mode(1) When INx is open, the corresponding output channel assumes logic based on default output mode of selected version | |
|
PD |
X |
Undetermined |
When VDD is powered down the VISO is not generated. |
Table 7-4 lists the channel isolators functional modes for these devices.
| CHANNEL INPUT SUPPLY (VDDL) (1) | CHANNEL OUTPUT SUPPLY (VCCO)(1) | INPUT (INx) | OUTPUT (OUTx) | COMMENTS |
|---|---|---|---|---|
| PU |
PU | H | H | Normal Operation: A channel output assumes the logic state of the input. |
| L | L | |||
| Open | Default | Default mode(2): When INx is open, the corresponding channel output goes to the default logic state. | ||
PD | PU | X | Default | When VDDL is unpowered, the output channels go into high impedance state but the VISO continues to work as mentioned in Table 7-2 |