SLLSFY7B November 2025 – August 2026 ISOW6441 , ISOW6442
PRODMIX
| PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
|---|---|---|---|---|
| GENERAL | ||||
| CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | >8 | mm |
| CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | >8 | mm |
| DTI | Distance through the insulation (Minimum internal gap) | Signal isolation | > 17 | µm |
| Transformer power isolation | >100 | |||
| CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | > 600 | V |
| Material group | According to IEC 60664-1 | I | ||
| Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 300 VRMS | I-IV | ||
| Rated mains voltage ≤ 600 VRMS | I-IV | |||
| Rated mains voltage ≤ 1000 VRMS | I-III | |||
| DIN EN IEC 60747-17 (VDE 0884-17) | ||||
| VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 848 | VPK |
| VIOWM | Maximum working isolation voltage | AC voltage; Time dependent dielectric breakdown (TDDB) Test | 600 | VRMS |
| DC voltage | 848 | VDC | ||
| VIOTM | Maximum transient isolation voltage | VTEST = VIOTM; t = 60s (qualification); VTEST = 1.2 × VIOTM; t = 1s (100% production) |
7071 | VPK |
| VIMP | Maximum impulse voltage ISOW644x(2) | Tested in air, 1.2/50-μs waveform per IEC 62368-1 |
8000 | VPK |
| VIOSM | Maximum surge isolation voltage ISOW644x(2) | VIOSM ≥ 1.3 x VIMP; Tested in oil (qualification test), 1.2/50-μs waveform per IEC 62368-1 |
10400 | VPK |
| qpd | Apparent charge(3) | Method a, after input/output safety test subgroup 2/3, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM, tm = 10s |
≤ 5 | pC |
| Method a, after environmental tests subgroup 1, Vini = VIOTM, tini = 60s; ISOW644x: Vpd(m) = 1.6 × VIORM, tm = 10s |
≤ 5 | |||
| At routine test (100% production), Vini = 1.2 x VIOTM, tini = 1s; Method b1: Vpd(m) = 1.875 x VIORM, tm = 1s or Method b2: Vpd(m) = Vini, tm = tini |
≤ 5 | |||
| CIO | Barrier capacitance, input to output(4) | VIO = 0.4 × sin (2πft), f = 1MHz | 3.5 | pF |
| RIO | Insulation resistance(4) | VIO = 500V, TA = 25°C | > 1012 | Ω |
| VIO = 500V, 100°C ≤ TA ≤ 125°C | > 1011 | |||
| VIO = 500V, TS = 150°C | > 109 | |||
| Pollution degree | 2 | |||
| Climatic category | 55/125/21 | |||
| UL 1577 | ||||
| VISO(UL) | Withstand isolation voltage | VTEST = VISO(UL)= 5000 VRMS, t = 60 s (qualification), VTEST = 1.2 × VISO(UL) = 6000 VRMS, t = 1 s (100% production) |
5000 | VRMS |