SLLSFY7B November 2025 – August 2026 ISOW6441 , ISOW6442
PRODMIX
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISOW6441 Channel Supply Current | |||||||
| Channel Supply current - DC signal | VI = VDDL (ISOW644x); VI = 0 V (ISOW644xwith F suffix) |
IDDL | 3.1 | 4.6 | mA | ||
| IDD | 11 | 20.5 | mA | ||||
| VI = 0 V (ISOW644x); VI = VDDL (ISOW644x with F suffix) |
IDDL | 8.5 | 11 | mA | |||
| IDD | 15 | 27 | mA | ||||
| Channel Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | IDDL | 5.8 | 7.5 | mA | |
| IDD | 13 | 23.5 | mA | ||||
| 10 Mbps | IDDL | 6 | 8 | mA | |||
| IDD | 15 | 27 | mA | ||||
| 100 Mbps | IDDL | 10 | 12 | mA | |||
| IDD | 37 | 60 | mA | ||||
| 150 Mbps | IDDL | 13.5 | 16 | mA | |||
| IDD | 62 | 101 | mA | ||||
| ISOW6442 Channel Supply Current | |||||||
| Channel Supply current - DC signal | VI = VDDL (ISOW644x); VI = 0 V (ISOW644xwith F suffix) |
IDDL | 2.4 | 3 | mA | ||
| IDD | 11 | 20.5 | mA | ||||
| VI = 0 V (ISOW644x); VI = VDDL (ISOW644x with F suffix) |
IDDL | 6 | 7.5 | mA | |||
| IDD | 20 | 34 | mA | ||||
| Channel Supply current - DC signal | VI = VCCI (ISOW6442V); VI = 0 V (ISOW6442V with F suffix) |
VI = VCCI (ISOW6442); VI = 0 V (ISOW6442 with F suffix) |
IDD_RI | 2.5 | 3.1 | mA | |
| Channel Supply current - DC signal | VI = 0 V (ISOW6442V); VI = VCCI (ISOW6442V with F suffix) |
VI = 0 V (ISOW6442); VI = VCCI (ISOW6442 with F suffix) |
IDD_RI | 3.9 | 4.6 | mA | |
| Channel Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | IDDL | 4.4 | 5.1 | mA | |
| IDD | 16 | 27.5 | mA | ||||
| 10 Mbps | IDDL | 5 | 6 | mA | |||
| IDD | 18 | 30 | mA | ||||
| 100 Mbps | IDDL | 11 | 13 | mA | |||
| IDD | 33 | 52 | mA | ||||
| 150 Mbps | IDDL | 19 | 22 | mA | |||
| IDD | 50 | 80 | mA | ||||
| Channel Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | IDD_RI | 3.3 | 3.9 | mA | |
| Channel Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 10 Mbps | IDD_RI | 4.3 | 4.9 | mA | |
| Channel Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 100 Mbps | IDD_RI | 14.3 | 15 | mA | |