SLLSFZ6A November   2024  – February 2025 TUSB5461-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Supply Characteristics
    6. 5.6  Control I/O DC Electrical Characteristics
    7. 5.7  USB and DP Electrical Characteristics
    8. 5.8  Timing Requirements
    9. 5.9  Switching Characteristics
    10. 5.10 Typical Characteristics
  7.   Parameter Measurement Information
  8. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 USB 3.2
      2. 6.3.2 DisplayPort
      3. 6.3.3 4-Level Inputs
      4. 6.3.4 Receiver Linear Equalization
    4. 6.4 Device Functional Modes
      1. 6.4.1 Device Configuration in GPIO Mode
      2. 6.4.2 Device Configuration In I2C Mode
      3. 6.4.3 DisplayPort Mode
      4. 6.4.4 Linear EQ Configuration
      5. 6.4.5 Linearity VOD
      6. 6.4.6 VOD Modes
        1. 6.4.6.1 Linearity VOD
        2. 6.4.6.2 Limited VOD
      7. 6.4.7 Transmit Equalization
      8. 6.4.8 USB3.2 Modes
      9. 6.4.9 Downstream Facing Port Adaptive Equalization
        1. 6.4.9.1 Fast Adaptive Equalization in I2C Mode
        2. 6.4.9.2 Full Adaptive Equalization
        3. 6.4.9.3 Full Adaptive Equalization in GPIO Mode (I2C_EN = "F")
    5. 6.5 Programming
      1. 6.5.1 Transition Between Modes
      2. 6.5.2 Pseudocode Examples
        1. 6.5.2.1 Fast AEQ With Linear Redriver Mode
        2. 6.5.2.2 Fast AEQ With Limited Redriver Mode
        3. 6.5.2.3 Full AEQ With Linear Redriver Mode
        4. 6.5.2.4 Full AEQ With Limited Redriver Mode
      3. 6.5.3 TUSB5461-Q1 I2C Address Options
      4. 6.5.4 TUSB5461-Q1 I2C Target Behavior
  9. 7 Register Maps
    1. 7.1 TUSB5461-Q1 Registers
  10. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 USB and DP Upstream Facing Port (USB Host / DP GPU to USB-C Receptacle) Configuration
        2. 8.2.2.2 USB Downstream Facing Port (USB-C Receptacle to USB Host) Configuration
          1. 8.2.2.2.1 Fixed Equalization
          2. 8.2.2.2.2 Fast Adaptive Equalization
          3. 8.2.2.2.3 Full Adaptive Equalization
        3. 8.2.2.3 ESD Protection
      3. 8.2.3 Application Curve
    3. 8.3 System Examples
      1. 8.3.1 USB 3.1 Only
      2. 8.3.2 USB 3.1 and 2-Lane DisplayPort Mode
      3. 8.3.3 DisplayPort Only
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  11. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  12. 10Revision History
  13. 11Mechanical, Packaging, and Orderable Information

Receiver Linear Equalization

The purpose of receiver equalization is to compensate for channel insertion loss and inter-symbol interference in the system before the input of the TUSB5461-Q1. The receiver overcomes these losses by attenuating the low-frequency components of the signals with respect to the high frequency components. Select the proper gain setting to match the channel insertion loss before the input of the TUSB5461-Q1 receivers. Two 4-level inputs pins enable up to 16 possible equalization settings. USB3.2 upstream path, USB3.2 downstream path, and DisplayPort each have two 4-level inputs. The TUSB5461-Q1 also provides the flexibility of adjusting settings through I2C registers.

The TUSB5461-Q1 implements three different equalizer features for the USB-C downstream facing port receivers (RX1 and RX2): Fixed EQ, Fast Adaptive EQ (Fast AEQ), and Full Adaptive EQ (Full AEQ). The default operation is Fixed EQ. In Fixed EQ operation, a single setting is used for all possible devices (with and without cable) inserted into the USB-C receptacle. The Fast AEQ feature can distinguish between a short channel and a long channel. A short channel represents a low loss use case of a USB 3.2 device plugged directly into USB-C receptacle without a cable. A long channel represents the high loss use case of the USB 3.2 device plugged into the receptacle through a USB cable. In Fast AEQ mode, the TUSB5461-Q1 selects between two pre-determined settings based on whether or not channel is short or long. When the TUSB5461-Q1 is configured for Full AEQ, the TUSB5461-Q1 automatically determines the best equalization setting each time a USB device is inserted into the USB-C receptacle. In Full AEQ mode, the TUSB5461-Q1 always determines the best settings regardless if the channel is short, long or somewhere in between. The Full AEQ feature is disabled by default but can be enabled through a register.