SLLSFZ6A November 2024 – February 2025 TUSB5461-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PCC(ACTIVE-USB) | Average active power USB Only |
Link in U0; EQ control pins = NC; PRBS7 pattern ; VID = 1000mVPP ; LINR_L3; CTL1 = L; CTL0 = H |
270 | mW | ||
| PCC(ACTIVE-USB-DP1) | Average active power USB + 2 Lane DP |
Link in U0; EQ control pins = NC; PRBS7 pattern ; VID = 1000mVPP; LINR_L3; CTL1 = H; CTL0 = H |
520 | mW | ||
| PCC(ACTIVE--4DP) | Average active power 4 Lane DP Only |
Four active DP lanes operating at 8.1Gbps; PRBS7 pattern; CTL1 = H; CTL0 = L; LINR_L3; |
500 | mW | ||
| PCC(NC-USB) | Average power with no connection | No USB3 device is connected to TXP/TXN; CTL1 = L; CTL0 = H; |
1.7 | mW | ||
| PCC(U2U3) | Average power in U2/U3 | Link in U2 or U3; USB Mode Only; CTL1 = L; CTL0 = H; |
2.0 | mW | ||
| PCC(HPDLOW--4DP) | Power 4 Lane DP Only when HPDIN = L | CTL1 = H; CTL0 = L; HPDIN = L; | 0.475 | mW | ||
| PCC(DISABLED-I2C) | Device disabled power in I2C Mode | I2C_EN != 0; HPDIN = L; CTLSEL = 0x0; | 0.122 | mW | ||
| PCC(DISABLED) | Device disabled power | CTL1 = L; CTL0 = L; I2C_EN = 0; HPDIN = L; | 0.110 | mW | ||