SLLSG01B September 2024 – November 2025 ISO6440 , ISO6441 , ISO6442
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISO6440 (default high) and ISO6440F (default low, with F suffix) | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5V, TJ = 150°C, CL = 15pF, Input a 75MHz 50% duty cycle square wave | 268.2 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 58.1 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 210.1 | mW | |||
| ISO6441 (default high) and ISO6441F (default low, with F suffix) | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5V, TJ = 150°C, CL =15pF, Input a 75MHz 50% duty cycle square wave | 262.2 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 94.1 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 168.1 | mW | |||
| ISO6442 (default high) and ISO6442F (default low, with F suffix) | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5V, TJ = 150°C, CL = 15pF, Input a 75MHz 50% duty cycle square wave | 268 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 134 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 134 | mW | |||