SLLSG01B September 2024 – November 2025 ISO6440 , ISO6441 , ISO6442
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | at 100kbps See Section 7 |
4 | 7 | 12 | ns | |
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.35 | 2.2 | ||||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 1.5 | ns | |||
| tsk(pp) | Part-to-part skew time(3) | 3 | |||||
| tr | Output signal rise time | See Section 7 | 4 | ns | |||
| tf | Output signal fall time | 4 | |||||
| tPHZ | Disable propagation delay, high-to-high impedance output | See Section 7 | 14 | ns | |||
| tPLZ | Disable propagation delay, low-to-high impedance output | 12 | |||||
| tPZH | Enable propagation delay, high impedance-to-high output for device with EN | See Section 7 | 11 | ns | |||
| tPZL | Enable propagation delay, high impedance-to-low output for device with EN | 10 | |||||
| tPU | Time from VCC UVLO to valid output data | VCC ramp < 1µs | 70 | µs | |||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below VCC_UVLO–(MIN). See Section 7 | 0.045 | 0.1 | µs | ||
| tie | Time interval error | 216 – 1 PRBS data at 100Mbps | 0.2 | ns | |||