SLLSG34 March 2025 THVD8000T
PRODUCTION DATA
The driver path incorporates a timeout feature to prevent a faulty node from occupying the bus indefinitely in a multi-drop application.
The driver stops transmitting and the outputs go high impedance if the D input does not detect an edge (either rising or falling) for longer than tTX_TIMEOUT. One of the following events brings the device back to normal operation.
The transmit path resumes operation within tMODE.