SLLSG34 March 2025 THVD8000T
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| PDOOK | Chip power dissipation in OOK mode | MODE = VCC, RL = 60 Ω, no CL | f0 = 125 kHz, 12.5 kHz (25 kbps) clock pattern as data | 60 | 80 | mW | ||
| f0 = 5 MHz, 500 kHz (1 Mbps) clock pattern as data | 90 | 125 | mW | |||||