SLLT227A September 2023 – April 2025 ISOM8110 , ISOM8110-Q1 , ISOM8111 , ISOM8111-Q1 , ISOM8112 , ISOM8112-Q1 , ISOM8113 , ISOM8113-Q1 , ISOM8115 , ISOM8115-Q1 , ISOM8116 , ISOM8116-Q1 , ISOM8117 , ISOM8117-Q1 , ISOM8118 , ISOM8118-Q1
Need additional assistance? Ask our engineers a question on the TI E2E™ Isolation Support Forum.
| Catalog Part Number |
Automotive Part Number | Input Type | Output Type | VF (MAX) | CTR | Pin-to-Pin Optocouplers |
|---|---|---|---|---|---|---|
| ISOM8110 | ISOM8110-Q1 | DC Input | Open Collector | 1.4V | 100% to 155% | HCPL-181 ACPL-217 LTV356T LTV357T TLP185 TLP181 PS2701A PS2811-1 EL816 EL3H7 and more |
| ISOM8111 | ISOM8111-Q1 | 1.4V | 150% to 230% | |||
| ISOM8112 | ISOM8112-Q1 | 1.4V | 255% to 380% | |||
| ISOM8113 | ISOM8113-Q1 | 1.4V | 375% to 560% | |||
| ISOM8115 | ISOM8115-Q1 | Bidirectional DC Input |
1.5V | 100% to 155% | ||
| ISOM8116 | ISOM8116-Q1 | 1.5V | 150% to 230% | |||
| ISOM8117 | ISOM8117-Q1 | 1.5V | 255% to 380% | |||
| ISOM8118 | ISOM8118-Q1 | 1.5V | 375% to 560% |
To find a pin-to-pin alternative to
the optocouplers in your design, search TI’s cross
reference tool.
For more
opto-emulators, browse through the online parametric tool.