SLLU166A June 2012 – September 2022 ISO1540 , ISO1540-Q1 , ISO1541 , ISO1541-Q1
The parts list for the ISO154xEVM is shown in Table 3-1.
| Item | Qty. | References | Part | Manufacturer |
|---|---|---|---|---|
| 1 | 4 | C1,C2,C3,C4 | CAPACITOR, SMT, 0603, CERAMIC, 1.0 µF, 25 V, 10%, X5R | TAIYO_YUDEN/ANY |
| 2 | 4 | C5,C6,C7,C8 | CAPACITOR, SMT, 0603, CERAMIC, 1.0 µF, 25 V, 10%, X5R | TAIYO_YUDEN/ANY |
| 3 | 2 | J1,J2 | CONNECTOR, THU, TERMINAL BLOCK, 2.54 mm LS, 2P | TYCO/ANY |
| 4 | 8 | R1,R2,R3,R4,R5,R6,R7,R8 | RESISTOR, SMT, 0603, 1.0 kΩ, 0.1%, 1/10W | PANASONIC/ANY |
| 5 | 70 | TP1,TP2,TP3,TP4,TP5,TP6,TP7,TP8,TP9, TP10,TP11,TP12,TP13,TP14,TP15,TP16, TP17,TP18,TP19,TP20,TP21,TP22,TP23, TP24,TP25,TP26,TP27,TP28,TP29,TP30, TP31,TP32,TP33,TP34,TP35,TP36,TP37, TP38,TP39,TP40,TP41,TP42,TP43, TP44, TP45,TP46,TP47,TP48,TP49,TP50,TP51, TP52,TP53,TP54,TP55,TP56,TP57,TP58, TP59,TP60,TP61,TP62,TP63,TP64,TP65, TP66,TP67,TP68,TP69,TP70 | HEADER, THU, 1P, MALE, SINGLE ROW | SAMTEC/ANY |
| 6 | 1 | U1 | IC, ISO1540, SMT, SOIC8D | TI |
| 7 | 1 | U2 | IC, ISO1541, SMT, SOIC8D | TI |
| 8 | 4 | Rubber feet, SJ5303, Bumpon hemisphere | 2M | |
| Notes: 1. | J3A on EVM silkscreen is TP30, TP63, TP33, TP32 grouped as single row 4-pin jumper. | |||
| 2. | J4A on EVM silkscreen is TP23, TP5, TP17, TP25 grouped as single row 4-pin jumper. | |||
| 3. | J5A on EVM silkscreen is TP36, TP65, TP39, TP38 grouped as single row 4-pin jumper | |||
| 4. | J6A on EVM silkscreen is TP27, TP6, TP20, TP24 grouped as single row 4-pin jumper. | |||
| 5. | J3B on EVM silkscreen is TP35, TP66, TP34, TP37 grouped as single row 4-pin jumper. | |||
| 6. | J4B on EVM silkscreen is TP29, TP7, TP2, TP26 grouped as single row 4-pin jumper. | |||
| 7. | J5B on EVM silkscreen is TP41, TP64, TP40, TP43 grouped as single row 4-pin jumper. | |||
| 8. | J6B on EVM silkscreen is TP31, TP8, TP4, TP28 grouped as single row 4-pin jumper | |||
| 9. | J7A on EVM silkscreen is TP44, TP68, TP47, TP46 grouped as single row 4-pin jumper. | |||
| 10. | J8A on EVM silkscreen is TP42, TP9, TP19, TP45 grouped as single row 4-pin jumper. | |||
| 11. | J9A on EVM silkscreen is TP49, TP69, TP51, TP50 grouped as single row 4-pin jumper. | |||
| 12. | J10A on EVM silkscreen is TP48, TP10, TP22, TP53 grouped as single row 4-pin jumper. | |||
| 13. | J7B on EVM silkscreen is TP54, TP70, TP57, TP56 grouped as single row 4-pin jumper. | |||
| 14. | J8B on EVM silkscreen is TP52, TP11, TP3, TP55 grouped as single row 4-pin jumper. | |||
| 15. | J9B on EVM silkscreen is TP61, TP67, TP60, TP62 grouped as single row 4-pin jumper. | |||
| 16. | J10B on EVM silkscreen is TP58, TP12, TP1, TP59 grouped as single row 4-pin jumper. | |||
| 17. | SJ5303 Bumpon Hemisphere: one each to be assembled at every corner of the board on the bottom side. | |||