SLLU395
March 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Evaluation Setup
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Compliance Information
4.1
Compliance and Certifications
5
Additional Information
5.1
Trademarks
6
Related Documentation
6.1
Supplemental Content
Features
Can break away into four separate PBCs for quick testing and debugging
Supports leaded and non-leaded quad flat packaging types
Has 10 unique IC footprints that can support:
8-pin DGK packages
12-pin RUE packages
16-pin RGT and RSV packages
24-pin PW, DB, RRW, RHB, RGJ, RGE, and RTW packages
32-pin DGS packages
36-pin RHA packages