SLOA044A March 2000 – June 2021 TL2842 , TL2842B , TL2843 , TL2844 , TL2845 , TL3842 , TL3842B , TL3843 , TL3844 , TL3845 , TLC081 , TLC2201 , TLV2231 , TLV2361 , TLV2362 , TLV2470 , TLV2471 , TLV2770 , TLV2771 , TLV341 , TLV342 , UC1842 , UC1843 , UC1844 , UC1845 , UC2842 , UC2842A , UC2843 , UC2843A , UC2844 , UC2844A , UC2845 , UC2845A , UC3841 , UC3842 , UC3842A , UC3842M , UC3843 , UC3843A , UC3844 , UC3844A , UC3845 , UC3845A , UC3845AM , UCC1800 , UCC1801 , UCC1802 , UCC1803 , UCC1804 , UCC1805 , UCC2800 , UCC2801 , UCC2802 , UCC2802M , UCC2803 , UCC2804 , UCC2805 , UCC2813-0 , UCC2813-1 , UCC2813-2 , UCC2813-3 , UCC2813-4 , UCC2813-5 , UCC28C40 , UCC28C41 , UCC28C42 , UCC28C43 , UCC28C44 , UCC28C45 , UCC3801 , UCC3802 , UCC3803 , UCC3804 , UCC3805 , UCC3813-0 , UCC3813-1 , UCC3813-2 , UCC3813-3 , UCC3813-4 , UCC3813-5 , UCC38C40 , UCC38C41 , UCC38C42 , UCC38C43 , UCC38C44 , UCC38C45
The use of an op amp to differentially-amplify a current-sense signal in switch-mode power supplies offers cost, programmability, performance and power advantages. This paper discusses how to choose the proper op amp for this particular application. Several single-supply op amps suggested for this application are detailed in Table 5-1, with significant parameters listed. The TLV2771 and TLC081 are well suited for this application in 3.3-V and 5-V systems, respectively.
|
OP AMP P/N |
SUPPLY VOLTAGE [V] |
SUPPLY CURRENT [mA] (MAX) |
SLEW RATE [V/us] (TYP) |
GBW [MHz] (TYP) |
SMD PACKAGES |
|---|---|---|---|---|---|
|
TLV2770 TLV2771 |
2.5–5.5 | 2.0 | 9.0 | 4.8 | SOT–23, SOIC–8, MSOP–8 |
| TLV2361 | 2.0–5.0 | 2.5 | 3.0 | 7.0 | SOT–23 |
|
TLV2470 TLV2471 |
2.7–6.0 | 0.75 | 1.4 | 2.8 | SOT–23, SOIC–8 |
| TLV2231 | 2.7–10.0 | 1.2 | 1.6 | 2.0 | |
| TLC081 | 4.5–16.0 | 2.5 | 16.0 | 10.0 | MSOP–8, SOIC–8 |
| TLC2201 | 4.6–16.0 | 1.5 | 2.5 | 1.6 | SOIC–8 |