SLOA349 March 2025 TAS6584-Q1 , TAS6684-Q1
The TAS6x84-Q1 output current sense and voltage predict can be monitored for each channel and reports the measurement to a host processor through the SDOUT pin in either I2S mode or TDM mode. This application note serves as a guide to enable the measurement through configuration and the calculation of measurement value. Register configuration, example script and calculation are provided for easier use under some applications.