SLOS010C March   1987  – August 2026 LF412 , LF412-MIL

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics
    4. 5.4 Operating Characteristics
    5. 5.5 Typical Characteristics
    6. 5.6 Old Versus New Die Comparison
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC+Supply voltage, positive 18 V
VCC– Supply voltage, negative –18 V
VIDDifferential input voltage(3) ±30V
VI Input voltage(2) ±15 V
Duration of output short circuit Unlimited
Continuous total power dissipation 500 mW
TA Operating temperature range 0 70 ℃
TstgStorage temperature –65 150 °C
Lead temperature 1.6mm (1/16 inch) from case for 10 seconds 260 ℃
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Unless otherwise specified, the absolute maximum negative input voltage is equal to the negative power supply voltage.
Temperature and supply voltages must be limited to make sure that the dissipation rating is not exceeded.