SLOS010C March 1987 – August 2026 LF412 , LF412-MIL
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VIC = 0 | RS = 10kΩ | 25°C | ±0.125 | 3 | mV | |
| aVIO | Average temperature coefficient of input offset voltage | VIC= 0 | RS = 10kΩ | Full Range | ±0.3 | 20(2) | μV/°C | |
| IIO | Input offset current(3) | VIC = 0 | 25°C | ±10 | 100 | pA | ||
| 70°C | 4 | nA | ||||||
| IIB | Input bias current(3) | VIC = 0 | 25°C | ±10 | 200 | pA | ||
| 70°C | 8 | nA | ||||||
| VICR | Common-mode input voltage range | ±11 |
− 11.5 to 14.5 |
V | ||||
| VOM | Maximum peak output voltage swing | RL = 10kΩ | ±12 | ±14.950 | V | |||
| AVD | Large-signal differential voltage | VO = ±10 V, | RL = 2kΩ | 25°C | 88 | 130 | dB | |
| Full range | 83.5 | |||||||
| rID | Differential Input resistance | 25°C | 540 | GΩ | ||||
| rICM | Common-mode Input resistance | 6 | TΩ | |||||
| CMRR | Common-mode rejection ratio | VIC = VICRmin, RS ≤ 10kΩ | 70 | 100 | dB | |||
| kSVR | Supply-voltage rejection ratio(4) | 70 | 100 | dB | ||||
| ICC | Supply current (per amplifier) | 0.560 | 3.4 | mA | ||||