SLOS010C March   1987  – August 2026 LF412 , LF412-MIL

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics
    4. 5.4 Operating Characteristics
    5. 5.5 Typical Characteristics
    6. 5.6 Old Versus New Die Comparison
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Description

This device is a low-cost, FET-input operational amplifier with very low input offset voltage and a specified maximum input offset voltage drift. The operational amplifier requires low supply current yet maintains a large gain bandwidth product. In addition, the input stage provides very low input bias and offset currents.

The LF412C can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF412C is characterized for operation from 0°C to 70°C.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
LF412CD D (SOIC, 8) 4.90mm × 3.90mm
LF412CP P (PDIP, 8) 9.81mm × 6.35mm
For more information, see Section 8.
The package size (length × width) is a nominal value and includes pins, where applicable.
LF412 Symbol (each amplifier)Symbol (each amplifier)