SLOS053E
October 1987 – July 2025
TLC27L4
,
TLC27L4A
,
TLC27L4B
,
TLC27L9
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Dissipation Ratings
5.3
Recommended Operating Conditions
5.4
Electrical Characteristics, VDD = 5V, C Suffix
5.5
Operating Characteristics, VDD = 5V, C Suffix
5.6
Electrical Characteristics, VDD = 10V, C Suffix
5.7
Operating Characteristics, VDD = 10V, C Suffix
5.8
Electrical Characteristics, VDD = 5V, I Suffix
5.9
Operating Characteristics, VDD = 5V, I Suffix
5.10
Electrical Characteristics, VDD = 10V, I Suffix
5.11
Operating Characteristics, VDD = 10V, I Suffix
5.12
Typical Characteristics
6
Parameter Measurement Information
6.1
Single-Supply Versus Split-Supply Test Circuits
6.2
Input Bias Current
6.3
Low-Level Output Voltage
6.4
Input Offset Voltage Temperature Coefficient
6.5
Full-Power Response
6.6
Test Time
7
Application and Implementation
7.1
Application Information
7.1.1
Single-Supply Operation
7.1.2
Input Characteristics
7.1.3
Noise Performance
7.1.4
Feedback
7.1.5
Electrostatic Discharge Protection
7.1.6
Latch-Up
7.1.7
Output Characteristics
7.1.8
Typical Applications
8
Device and Documentation Support
8.1
Receiving Notification of Documentation Updates
8.2
Support Resources
8.3
Trademarks
8.4
Electrostatic Discharge Caution
8.5
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
1
Features
Input offset voltage drift: typically 0.1µV/month, including the first 30 days
Wide range of supply voltages over specified temperature range:
0°C to 70°C: 3V to 16V
–40°C to +85°C: 4V to 16V
Single-supply operation
Common-mode input voltage range extends below the negative rail (C-suffix, I-suffix types)
Ultra-low power: 195µW at 25°C (typica), V
DD
= 5V
Output voltage range includes negative rail
High input impedance: 10
12
Ω (typical)
ESD-protection circuitry
Small-outline package option also available in tape and reel
Designed-in latch-up immunity