SLOS053E October 1987 – July 2025 TLC27L4 , TLC27L4A , TLC27L4B , TLC27L9
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TLC27L4C, TLC27L4AC, TLC27L4BC, TLC27L9C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| SR | Slew rate at unity gain | RL = 1MΩ, CL = 20pF, see Figure 6-1 |
VIPP = 1V | 25°C | 0.03 | V/µs | ||
| 0°C | 0.04 | |||||||
| 70°C | 0.03 | |||||||
| VIPP = 2.5V | 25°C | 0.03 | ||||||
| 0°C | 0.03 | |||||||
| 70°C | 0.02 | |||||||
| Vn | Equivalent input noise voltage | f = 1kHz, RS = 20Ω, see Figure 6-2 | 25°C | 70 | nV/√Hz | |||
| BOM | Maximum output-swing bandwidth | VO = VOH, RL =
1MΩ, CL = 20pF, see Figure 6-1 |
25°C | 5 | kHz | |||
| 0°C | 6 | |||||||
| 70°C | 4.5 | |||||||
| B1 | Unity-gain bandwidth | VI = 10mV, CL = 20pF, see Figure 6-3 |
25°C | 85 | kHz | |||
| 0°C | 100 | |||||||
| 70°C | 65 | |||||||
| ϕm | Phase margin | VI = 10mV, CL = 20pF, f =
B1, see Figure 6-3 |
25°C | 34° | ° | |||
| 0°C | 36° | |||||||
| 70°C | 30° | |||||||