over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
| Supply voltage VCC+ (see (1)) |
|
18 |
V |
| Supply voltage VCC− (see (1)) |
|
−18 |
V |
| Differential input voltage (see (2)) |
|
±30 |
V |
| Input voltage (any input, see (1) and 3) |
|
±15 |
V |
| Short-circuit output current (see (4)) |
|
125 |
mA |
| Continuous total dissipation |
|
500 |
mW |
| Operating free-air temperature range |
0 |
70 |
°C |
| Storage temperature range |
−65 |
125 |
°C |
| Lead temperature 1.6 mm (1/16 inch) from case for 10
seconds |
|
260 |
°C |
(1) All voltage values, unless otherwise noted, are with respect to the zero reference level (ground) of the supply voltages where the zero reference level is the midpoint between VCC+ and VCC−.
(2) Differential voltages are at the noninverting input terminal with respect to the inverting input terminal.
(3) The magnitude of the input voltage must never exceed the magnitude of the supply voltage or 15 volts, whichever is less.
(4) Temperature or supply voltages must be limited to ensure
that the dissipation rating is not exceeded.