SLOS074A October   1983  – December 2024 RC4559

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Electrical Characteristics
    3. 4.3 Matching Characteristics
    4. 4.4 Operating Characteristics
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Electrical Characteristics

at specified free-air temperature, VCC+ = 15 V, VCC− = −15 V
PARAMETER TEST CONDITIONS (1) TA (2) MIN TYP MAX UNIT
VIO Input offset voltage VO = 0 25°C 2 6 mV
Full Range 7.5
IIO Input offset current VO = 0 25°C 5 100 nA
Full range 200
IIB Input bias current VO = 0 25°C 40 250 nA
Full range 500
VI Input voltage range 25°C ± 12 ± 13 V
VOM Maximum peak output voltage swing RL ≥ 3 kΩ 25°C ± 12 ± 13
RL= 600 Ω 25°C ± 9.5 ± 10 V
RL ≥ 2 kΩ Full range ± 10
VI Input voltage range VO = ± 10 V, RL = 2 kΩ 25°C 20 300 V/mV
Full range 15
BOM Maximum output-swing bandwidth VOPP = 20 V, RL = 2 kΩ 25°C 24 32 kHz
B1 Unity-gain bandwidth 25°C 4 MHz
ri Input resistance 25°C 0.3 1 MΩ
CMRR Common-mode rejection ratio VO = 0 25°C 80 100 dB
kSVS Supply voltage sensitivity (ΔVIO/AVCC) VO = 0 25°C 10 75 μV/V
Vn Equivalent input noise voltage (closed loop) AVD = 100, RS = 1 kΩ, f = 20 Hz to 20 kHz 25°C 1.4 2 μV
In Equivalent input noise current f = 20 Hz to 20 kHz 25°C 25 pA
ICC Supply current (both amplifiers) No load, No signal 25°C 3.3 5.6 mA
0°C 4 6.6
70°C 3 5
VO 1/VO 2 Crosstalk attenuation AVD = 100, RS = 1 kΩ, f = 10 kHz 25°C 90 dB
All characteristics are specified under open-loop operation, unless otherwise noted.
Full range operating free-air temperature range is 0°C to 70°C.