SLOS074A October   1983  – December 2024 RC4559

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Electrical Characteristics
    3. 4.3 Matching Characteristics
    4. 4.4 Operating Characteristics
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

The RC4559 is a dual high-performance operational amplifier. The high common-mode input voltage and the absence of latch-up make this amplifier suitable for low-noise signal applications such as audio preamplifiers and signal conditioners. This amplifier features a dynamic performance that is specified by design and an output drive capability that far exceeds general-purpose type amplifiers.

The RC4559 is characterized for operation from 0°C to 70°C.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
RC4559 D (SOIC, 8) 4.90 mm × 3.90 mm
P (PDIP, 8) 9.81 mm × 6.30 mm
Device Information(2)
SYMBOLIZATION OPERATING TEMPERATURE RANGE VIO max at 25°C
DEVICE PACKAGE SUFFIX
RC4559 D, P −0°C to 70°C 6 mV
For all available packages, see the orderable addendum at the end of the data sheet.
The D packages are available taped and reeled. Add the suffix R to the device type when ordering (for example, RC4559DR).
RC4559 Symbol (Each
                        Amplifier)Symbol (Each Amplifier)
RC4559 D or P Package, SOIC or PDIP 8-Pin (Top
                        View)D or P Package, SOIC or PDIP 8-Pin (Top View)