SLOS074A October 1983 – December 2024 RC4559
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VO = 0 | ± 0.2 | mV | ||
| IIO | Input offset current | VO = 0 | ± 7.5 | nA | ||
| IIB | Input bias current | VO = 0 | ± 15 | nA | ||
| AVD | Large-signal differential voltage amplification | VO = ± 10 V, RL = 2 kΩ | ± 1 | dB | ||