SLOS158E June   1996  – July 2025 TLV2231

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Available Options
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Dissipation Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Electrical Characteristics: VDD = 3V
    5. 6.5 Operating Characteristics, VDD = 3V
    6. 6.6 Electrical Characteristics, VDD = 5V
    7. 6.7 Operating Characteristics, VDD = 5V
    8. 6.8 Typical Characteristics
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Driving Large Capacitive Loads
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics, VDD = 5V

at specified free-air temperature and VDD = 5V (unless otherwise noted)
PARAMETERTEST CONDITIONSTA(1)TLV2231C, TLV2231IUNIT
MINTYPMAX
VIOInput offset voltageVDD± = ±2.5V, VIC = 0,
VO = 0, RS = 50Ω
Full range0.713mV
αVIOTemperature coefficient of input offset voltageVDD± = ±2.5V, VIC = 0,
VO = 0, RS = 50Ω
Full range0.5µV/°C
IIOInput offset current(2)VDD± = ±2.5V, VIC = 0,
VO = 0, RS = 50Ω
+25°C0.560pA
Full range150pA
IIBInput bias current(2)VDD± = ±2.5V, VIC = 0,
VO = 0, RS = 50Ω
+25°C160pA
Full range150pA
VICRCommon-mode input voltage rangeRS = 50Ω, |VIO| ≤ 5mV+25°C0 to 4V
VOHHigh-level output voltageIOH = –1mA+25°C4.9V
IOH = –4mA+25°C4.6V
Full range4V
VOLLow-level output voltageVIC = 2.5V, IOL = 500µA+25°C80mV
VIC = 2.5V, IOL = 1mA+25°C160mV
Full range500mV
AVDLarge-signal differential voltage amplificationVIC = 2.5V,
VO = 1V to 4V
RL = 600Ω(3)+25°C11.5V/mV
Full range0.3V/mV
RL = 1MΩ(3)+25°C400V/mV
ridDifferential input resistance+25°C540GΩ
ricCommon-mode input resistance+25°C1TΩ
cicCommon-mode input capacitancef = 10kHz+25°C1pF
zoOpen-loop output impedancef = 1MHz, IO = 0A+25°C525Ω
CMRRCommon-mode rejection ratioVIC = 0V to 2.7V,
VO = 2.5V, RS = 50Ω
+25°C6070dB
Full range55dB
kSVRSupply voltage rejection ratio (ΔVDD/ΔVIO)VDD = 4.4V to 8V,
VIC = VDD/2, no load
+25°C7096dB
Full range70dB
IDDSupply currentVO = 2.5V, no load+25°C8501300µA
Full range1600µA
Full range for the TLV2231C is 0°C to 70°C. Full range for the TLV2231I is –40°C to +85°C.
Specified by characterization.
Referenced to 2.5V.