SLOS158E June   1996  – July 2025 TLV2231

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Available Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Dissipation Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Electrical Characteristics: VDD = 3V
    5. 6.5 Operating Characteristics, VDD = 3V
    6. 6.6 Electrical Characteristics, VDD = 5V
    7. 6.7 Operating Characteristics, VDD = 5V
    8. 6.8 Typical Characteristics
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Driving Large Capacitive Loads
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics: VDD = 3V

at specified free-air temperature and VDD = 3V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) TLV2231C, TLV2231I UNIT
MIN TYP MAX
VIO Input offset voltage VDD± = ±1.5V, VIC = 0V,
VO = 0V, RS = 50Ω
Full range 0.75 3 mV
αVIO Temperature coefficient of input offset voltage VDD± = ±1.5V, VIC = 0V,
VO = 0V, RS = 50Ω
Full range 0.5 µV/°C
IIO Input offset current(2) VDD± = ±1.5V, VIC = 0V,
VO = 0V, RS = 50Ω
25°C 0.5 60 pA
Full range 150
IIB Input bias current(2) VDD± = ±1.5V, VIC = 0V,
VO = 0V, RS = 50Ω
25°C 1 60 pA
Full range 150
VICR Common-mode input voltage range RS = 50Ω, |VIO| ≤ 5mV 25°C 0 to 2 V
VOH High-level output voltage IOH = –1mA 25°C 2.87 V
IOH = –2mA 25°C 2.74
Full range 2
VOL Low-level output voltage VIC = 1.5V, IOL = 50µA 25°C 10 mV
VIC = 1.5V, IOL = 500µA 25°C 100
Full range 300
AVD Large-signal differential voltage amplification VIC = 1.5V,
VO = 1V to 2V
RL = 600Ω(3) 25°C 1 1.6 V/mV
Full range 0.3
RL = 1MΩ(3) 25°C 250
rid Differential input resistance 25°C 540
ric Common-mode input resistance 25°C 1
cic Common-mode input capacitance f = 10kHz 25°C 1 pF
zo Open-loop output impedance f = 1MHz, IO = 0A 25°C 525 Ω
CMRR Common-mode rejection ratio VIC = 0V to 1.7V, VO = 1.5V,
RS = 50Ω
25°C 54 70 dB
Full range 54
kSVR Supply voltage rejection ratio (ΔVDD/ΔVIO) VDD = 2.7V to 8V,
VIC = VDD/2, no load
25°C 70 96 dB
Full range 70
IDD Supply current VO = 1.5V, no load 25°C 750 1200 µA
Full range 1500
Full range for the TLV2231C is 0°C to 70°C. Full range for the TLV2231I is –40°C to +85°C.
Specified by characterization.
Referenced to 1.5V.