SLOS181D February   1997  – January 2026 TLE2071 , TLE2071A , TLE2071AM , TLE2071M , TLE2072 , TLE2072A , TLE2072AM , TLE2072M , TLE2074 , TLE2074A , TLE2074AM , TLE2074M

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 TLE207X Available Options
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Recommended Operating Conditions
    3. 6.3  TLE2071C Electrical Characteristics
    4. 6.4  TLE2071C Operating Characteristics
    5. 6.5  TLE2071C Electrical Characteristics
    6. 6.6  TLE2071C Operating Characteristics
    7. 6.7  TLE2071I Electrical Characteristics
    8. 6.8  TLE2071I Operating Characteristics
    9. 6.9  TLE2071I Electrical Characteristics
    10. 6.10 TLE2071I Operating Characteristics
    11. 6.11 TLE2071M Electrical Characteristics
    12. 6.12 TLE2071M Operating Characteristics
    13. 6.13 TLE2071M Electrical Characteristics
    14. 6.14 TLE2071M Operating Characteristics
    15. 6.15 TLE2072C Electrical Characteristics
    16. 6.16 TLE2072C Operating Characteristics
    17. 6.17 TLE2072C Electrical Characteristics
    18. 6.18 TLE2072C Operating Characteristics 15V
    19. 6.19 TLE2072I Electrical Characteristics
    20. 6.20 TLE2072I Operating Characteristics
    21. 6.21 TLE2072I Electrical Characteristics
    22. 6.22 TLE2072I Operating Characteristics
    23. 6.23 TLE2072M Electrical Characteristics
    24. 6.24 TLE2072M Operating Characteristics 5V
    25. 6.25 TLE2072M Electrical Characteristics
    26. 6.26 TLE2072M Operating Characteristics
    27. 6.27 TLE2074C Electrical Characteristics
    28. 6.28 TLE2074C Operating Characteristics
    29. 6.29 TLE2074C Electrical Characteristics
    30. 6.30 TLE2074C Operating Characteristics
    31. 6.31 TLE2074I Electrical Characteristics
    32. 6.32 TLE2074I Operating Characteristics
    33. 6.33 TLE2074I Electrical Characteristics
    34. 6.34 TLE2074I Operating Characteristics
    35. 6.35 TLE2074M Electrical Characteristics
    36. 6.36 TLE2074M Operating Characteristics
    37. 6.37 TLE2074M Electrical Characteristics
    38. 6.38 TLE2074M Operating Characteristics
    39. 6.39 Typical Characteristics
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Input Characteristics
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

TLE2071C Electrical Characteristics

at specified free-air temperature, VCC± = ± 5V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) TLE2071C TLE2071AC UNIT
MIN TYP MAX MIN TYP MAX
VIO Input offset voltage VIC = 0,

RS = 50Ω

VO = 0 25°C 0.34 4 0.3 2 mV
Full range 6 4
aVIO Temperature coefficient of input offset voltage Full range 3.2 29 3.2 29 μV/°C
IIO Input offset current VIC = 0 VO = 0 25°C 5 100 5 100 pA
Full range 1.4 1.4 nA
IIB Input bias current 25°C 15 175 15 175 pA
Full range 5 5 nA
VICR Common-mode input voltage range RS = 50Ω 25°C

5

to

−1

5

to

−1.9

5

to

−1

5

to

−1.9

V
Full range

5

to

−0.9

5

to

−0.9

VOM+ Maximum positive peak output voltage swing IO = − 200μA 25°C 3.8 4.985 3.8 4.985 V
IO = − 2mA 25°C 3.5 4.925 3.5 4.925 V
IO = − 20mA 25°C 1.5 4.5 1.5 4.5 V
VOM− Maximum negative peak output voltage swing IO = 200μA 25°C −3.5 -4.985 −3.5 -4.985 V
IO = 2mA 25°C −3.7 -4.925 −3.7 -4.925 V
IO = 20mA 25°C −1.5 -4.5 −1.5 -4.5 V
AVD Large-signal differential voltage amplification RL = 600Ω 25°C 80 91 80 91 dB
RL = 2kΩ 25°C 90 100 90 100
RL = 10kΩ 25°C 95 106 95 106
ri Input resistance VIC = 0 Common mode 25°C 100 100 MΩ
Differential 25°C 6 6 TΩ
ci Input capacitance VIC = 0 Common mode 25°C 1 1 pF
Differential 25°C 9 9
zo Open-loop output impedance Io = 0A 25°C See Figure 6-15 See Figure 6-15 Ω
CMRR Common-mode rejection ratio VIC = VICRmin,

VO = 0

RS = 50Ω

25°C 85 85 dB
kSVR Supply-voltage rejection ratio (ΔVCC± /ΔVIO) VCC± = ± 5V to ± 15V 25°C 82 99 82 99 dB
VO = 0 RS = 50Ω Full range 80 80
ICC Supply current (per channel) VO = 0 No load 25°C 1.35 2.48 2.92 1.35 2.48 2.92 mA
IOS Short-circuit output current 25°C ±65 ±65 mA
Full range is 0°C to 70°C.