SLOS181D February 1997 – January 2026 TLE2071 , TLE2071A , TLE2071AM , TLE2071M , TLE2072 , TLE2072A , TLE2072AM , TLE2072M , TLE2074 , TLE2074A , TLE2074AM , TLE2074M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(2) | TLE2071M | TLE2071AM | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| SR+ | Positive slew rate | VO(PP) =
10V, RL = 2kΩ |
AVD = − 1,
CL = 100pF |
25°C | 30 | 40 | 30 | 40 | V/μs | ||
| Full range | 22 | 22 | |||||||||
| SR− | Negative slew rate | 25°C | 30 | 45 | 30 | 45 | V/μs | ||||
| Full range | 22 | 22 | |||||||||
| ts | Settling time | AVD = − 1, 10V step, RL = 1kΩ, CL = 100pF |
To 10mV | 25°C | 0.4 | 0.4 | μs | ||||
| To 1mV | 1.5 | 1.5 | |||||||||
| Vn | Equivalent input noise voltage | RS = 20Ω | f = 10Hz | 25°C | 48 | 85(1) | 48 | 85(1) | nV/√Hz | ||
| f = 10kHz | 12 | 17(1) | 12 | 17(1) | |||||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 10Hz to 10kHz |
25°C | 6 | 6 | μV | |||||
| f = 0.1Hz to 10Hz |
0.6 | 0.6 | |||||||||
| In | Equivalent input noise current | VIC = 0 | f = 10kHz | 25°C | 2.8 | 2.8 | fA/√Hz | ||||
| THD + N | Total harmonic distortion plus noise | VO(PP) = 20V, f = 1kHz, RS = 25Ω |
AVD = 10, RL = 2kΩ |
25°C | 0.008% | 0.008% | |||||
| B1 | Unity-gain bandwidth | VI = 10mV, CL = 25pF |
RL = 2kΩ | 25°C | 8(1) | 10 | 8(1) | 10 | MHz | ||
| BOM | Maximum output-swing bandwidth | VO(PP) = 20V, RL = 2kΩ |
AVD = − 1, CL = 25pF |
25°C | 478(1) | 637 | 478(1) | 637 | kHz | ||
| φm | Phase margin at unity gain | VI = 10mV, CL = 25pF |
RL = 2kΩ |
25°C | 57° | 57° | |||||