SLOS486B June   2007  – March 2025 TL4050A , TL4050B , TL4050C

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings #GUID-0C3A28AF-EAFE-4103-875D-294A55A12D2F/SLOS4567624
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  TL4050x25I Electrical Characteristics
    5. 5.5  TL4050x25Q Electrical Characteristics
    6. 5.6  TL4050x41I Electrical Characteristics
    7. 5.7  TL4050x41Q Electrical Characteristics
    8. 5.8  TL4050x50I Electrical Characteristics
    9. 5.9  TL4050x50Q Electrical Characteristics
    10. 5.10 TL4050x10I Electrical Characteristics
    11. 5.11 TL4050x10Q Electrical Characteristics
  7. 6 Typical Characteristics
  8. 7 Detailed Description
  9. 8 Application Information
    1.     21
    2. 8.1 Output Capacitor
    3. 8.2 SOT-23 Pin Connections
    4. 8.3 Use With an ADC or DAC
    5. 8.4 Cathode and Load Currents
  10. 9 Device and Documentation Support
    1. 9.1 Ordering Information
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TL4050 series of shunt voltage references are versatile easy-to-use references designed for a wide array of applications. The two-terminal fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to maintain a stable output voltage over a wide range of operating currents and temperatures.

The TL4050 is offered in three initial tolerances, ranging from 0.1% (maximum) for the A grade to 0.5% (maximum) for the C grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for any application. Packaged in the space-saving SOT-23-3 and SC-70 packages and requiring a minimum current of 45μA (typical), the TL4050 also is an excellent choice for portable applications.

The TL4050xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The TL4050xQ is characterized for operation over an ambient temperature range of –40°C to 125°C.