SLOS486B June 2007 – March 2025 TL4050A , TL4050B , TL4050C
PRODUCTION DATA
The TL4050x-41 is designed to be a cost-effective voltage reference as required in 12-bit data-acquisition systems. For 12-bit systems operating from 5V supplies, such as the ADS7842 (see Figure 8-2), the TL4050x-41 (4.096V) permits operation with an LSB of 1mV.
Figure 8-2 Data-Acquisition Circuit With TL4050x-41