SLOS573A March   2008  – December 2025 TL3472-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics
    4. 5.4 Operating Characteristics
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

Quality, low-cost, fabrication with remarkable design concepts is employed for the TL3472-Q1 operational amplifier. This device offers 4.5MHz of gain-bandwidth product, and fast settling time. Although the TL3472-Q1 can be operated from split supplies, TL3472-Q1 is particularly suited for single-supply operation because the common-mode input voltage range includes ground potential (VCC–). This device exhibits high input resistance, low input offset voltage, and high gain. This low-cost amplifier is an alternative to the MC33072 and the MC34072 operational amplifiers.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
TL3472-Q1 D (SOIC, 8) 4.90mm × 3.90mm
For all available packages, see the orderable addendum at the end of the data sheet.
TL3472-Q1 Functional Block Diagram Functional Block Diagram