SLOS573A March 2008 – December 2025 TL3472-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP(2) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VIC = 0, VO = 0, RS = 50Ω | VCC = 5V | 25°C | 1.5 | 16 | mV | |
| VCC = ±15V | 25°C | 1 | 17 | |||||
| Full range | 22 | |||||||
| αVIO | Temperature coefficient of input offset voltage | VIC = 0, VO = 0, RS = 50Ω | VCC = ±15V | Full range | 10 | μV/°C | ||
| IIO | Input offset current | VIC = 0, VO = 0, RS = 50Ω | VCC = ±15V | 25°C | 0.01 | 75 | nA | |
| Full range | 300 | |||||||
| IIB | Input bias current | VIC = 0, VO=0, RS=50Ω | VCC = ±15V | 25°C | 0.01 | 500 | nA | |
| Full range | 700 | |||||||
| VICR | Common-mode input voltage range | RS = 50Ω | 25°C | –15 to 12.8 | V | |||
| Full range | –15 to 12.8 | |||||||
| VOH | High-level output voltage | VCC+ = 5V, VCC– = 0, RL = 2kΩ | 25°C | 3.7 | 4.8 | V | ||
| RL = 10kΩ | 25°C | 13.6 | 14.8 | |||||
| RL = 2kΩ | Full range | 13.4 | ||||||
| VOL | Low-level output voltage | VCC+ = 5V, VCC– = 0, RL = 2kΩ | 25°C | 0.005 | 0.3 | V | ||
| RL = 10kΩ | 25°C | –14.8 | –14.3 | |||||
| RL = 2kΩ | Full range | –13.5 | ||||||
| AVD | Large-signal differential voltage amplification | VO = ±10V, RL = 2kΩ | 25°C | 25 | 100 | V/mV | ||
| Full range | 20 | |||||||
| IOS | Short-circuit output current | Source: VID = 1V, VO = 0 | 25°C | –10 | –75 | mA | ||
| Sink: VID = –1V, VO = 0 | +20 | +75 | ||||||
| CMRR | Common-mode rejection ratio | VIC = VICR(min), RS = 50Ω | 25°C | 65 | 97 | dB | ||
| kSVR | Supply-voltage rejection ratio (ΔVCC±/ΔVIO) | VCC± = ±13.5V to ±16.5V, RS = 100Ω | 25°C | 70 | 97 | dB | ||
| ICC | Supply current (per channel) | VO = 0, No load | 25°C | 0.56 | 4.5 | mA | ||
| Full range | 5.5 | |||||||
| VCC+ = 5V, VO = 2.5V, VCC– = 0, No load | 25°C | 4.5 | ||||||