SLOS573A
March 2008 – December 2025
TL3472-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommended Operating Conditions
5.3
Electrical Characteristics
5.4
Operating Characteristics
6
Revision History
7
Mechanical, Packaging, and Orderable Information
5.2
Recommended Operating Conditions
Parameter
Test conditions
MIN
MAX
UNIT
V
CC±
Supply voltage
4
36
V
V
IC
Common-mode input voltage
V
CC
= 5V
0
2.8
V
V
CC±
= ±15V
–15
12.8
T
A
Operating free-air temperature
–40
125
°C