SLOS628A
July 2009 – July 2025
TLE2142-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Specifications
4.1
Absolute Maximum Ratings
4.2
ESD Ratings
4.3
Recommended Operating Conditions
4.4
Thermal Information
4.5
Operating Characteristics: VCC = 5V
4.6
Operating Characteristics: VCC = ±15V
4.7
Electrical Characteristics: VCC = 5V
4.8
Electrical Characteristics: VCC = ±15V
4.9
Typical Characteristics
5
Detailed Description
5.1
Overview
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Support Resources
6.3
Trademarks
6.4
Electrostatic Discharge Caution
6.5
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
1
Features
Qualified for automotive applications
Low noise:
10Hz: 15nV/√
Hz
1kHz: 10.5nV/√
Hz
Load capability: 10000pF
Short-circuit output current: 20mA (minimum)
Slew rate: 27V/μs (minimum)
High gain-bandwidth product: 5.9MHz
Single or split supply: 4V to 44V
Fast settling time
340ns to 0.1%
400ns to 0.01%
Large output swing:
V
CC–
+ 0.1V to V
CC+
– 1V