SLOS628A July 2009 – July 2025 TLE2142-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SR+ | Positive slew rate | AVD = –1, RL = 2kΩ(1), CL = 500 pF | 45 | V/μs | |||
| SR– | Negative slew rate | AVD = –1, RL = 2kΩ(1), CL = 500 pF | 42 | V/μs | |||
| ts | Settling time | AVD = –1, 2.5V step | To 0.1% | 0.66 | μs | ||
| To 0.01% | 0.99 | ||||||
| Vn | Equivalent input noise voltage | RS = 20Ω | f = 10Hz | 15 | nV/√ Hz | ||
| f = 1kHz | 10.5 | ||||||
| Vn(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1Hz to 1Hz | 0.48 | μV | |||
| f = 0.1Hz to 10Hz | 0.51 | ||||||
| In | Equivalent input noise current | f = 10Hz | 1.92 | pA/√ Hz | |||
| f = 1kHz | 0.5 | ||||||
| THD+N | Total harmonic distortion plus noise | VO = 1V to 3V, RL = 2kΩ(1), AVD = 2, f = 10kHz | 0.0052 | % | |||
| B1 | Unity-gain bandwidth | RL = 2kΩ(1), CL = 100pF | 5.9 | MHz | |||
| Gain-bandwidth product | RL = 2kΩ(1), CL = 100pF, f = 100 kHz | 5.8 | MHz | ||||
| BOM | Maximum output-swing bandwidth(2) | VO(PP) = 2V, RL = 2kΩ(1), AVD = 1, CL = 100pF | 380 | kHz | |||
| φm | Phase margin at unity gain | RL = 2kΩ(1), CL = 100pF | 57 | ° | |||