over operating free-air temperature range (unless otherwise noted)(1)
|
|
VALUE |
UNIT |
| VCC+ |
Supply voltage(2) |
22 |
V |
| VCC– |
Supply voltage |
–22 |
V |
| VID |
Differential input
voltage(3) |
±44 |
V |
| VI |
Input voltage range
(any input) |
VCC+ to
(VCC– – 0.3) |
V |
| II |
Input current (each
input) |
±1 |
mA |
| IO |
Output current |
±80 |
mA |
|
Total current into
VCC+ |
80 |
mA |
|
Total current out of
VCC– |
80 |
mA |
|
Duration of
short-circuit current at (or below) 25°C(4) |
Unlimited |
|
| θJA |
Package thermal
impedance(5)(6) |
97.1 |
°C/W |
|
Lead temperature 1,6 mm
(1/16 inch) from case for 10 seconds |
260 |
°C |
| TA |
Operating free-air
temperature range |
–40 to 125 |
°C |
| Tstg |
Storage
temperature |
–65 to 150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of the device
at these or any other conditions beyond those listed under Recommended Operating
Conditions. If used outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC–.
(3) Differential voltages are at IN+ with respect to IN–. Excessive current flows, if input, are brought below VCC– – 0.3 V.
(4) The output can be shorted to either supply. Temperature and/or supply voltages
must be limited to make sure that the maximum dissipation rating is not exceeded.
(5) Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA)/θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
(6) The package thermal impedance is calculated in accordance with JESD 51-7.