SLOSE83A March 2023 – January 2025 DRV8952
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLIES (VM, DVDD) | ||||||
| IVM | VM operating supply current | nSLEEP = 1, No load, VCC = External 5V | 4 | 7 | mA | |
| nSLEEP = 1, No load, VCC = DVDD | 6 | 9 | ||||
| IVMQ | VM sleep mode supply current | nSLEEP = 0 | 3 | 8 | μA | |
| tSLEEP | Sleep time | nSLEEP = 0 to sleep-mode | 120 | μs | ||
| tRESET | nSLEEP reset pulse | nSLEEP low to clear fault | 20 | 40 | μs | |
| tWAKE | Wake-up time | nSLEEP = 1 to output transition | 0.85 | 1.2 | ms | |
| tON | Turn-on time | VM > UVLO to output transition | 0.85 | 1.3 | ms | |
| VDVDD | Internal regulator voltage | No external load, 6 V < VVM < 55 V | 4.75 | 5 | 5.25 | V |
| No external load, VVM = 4.5 V | 4.35 | 4.45 | V | |||
| CHARGE PUMP (VCP, CPH, CPL) | ||||||
| VVCP | VCP operating voltage | 6 V < VVM < 55 V | VVM + 5 | V | ||
| f(VCP) | Charge pump switching frequency | VVM > UVLO; nSLEEP = 1 | 360 | kHz | ||
| LOGIC-LEVEL INPUTS (IN1, IN2, IN3, IN4, EN1, EN2, EN3, EN4, MODE, OCPM, nSLEEP) | ||||||
| VIL | Input logic-low voltage | 0 | 0.6 | V | ||
| VIH | Input logic-high voltage | 1.5 | 5.5 | V | ||
| VHYS | Input logic hysteresis (all pins except nSLEEP) | 100 | mV | |||
VHYS_nSLEEP | nSLEEP logic hysteresis | 300 | mV | |||
| IIL | Input logic-low current | VIN = 0 V | –1 | 1 | μA | |
| IIH | Input logic-high current | VIN = DVDD | 50 | μA | ||
t1 | ENx high to OUTx high delay | INx = 1 | 2 | μs | ||
t2 | ENx low to OUTx low delay | INx = 1 | 2 | μs | ||
t3 | ENx high to OUTx low delay | INx = 0 | 2 | μs | ||
t4 | ENx low to OUTx high delay | INx = 0 | 2 | μs | ||
t5 | INx high to OUTx high delay | 600 | ns | |||
| t6 | INx low to OUTx low delay | 600 | ns | |||
| CONTROL OUTPUTS (nFAULT) | ||||||
| VOL | Output logic-low voltage | IO = 5 mA | 0.35 | V | ||
| IOH | Output logic-high leakage | –1 | 1 | μA | ||
| MOTOR DRIVER OUTPUTS (OUT1, OUT2, OUT3, OUT4) | ||||||
| RDS(ONH) | High-side FET on resistance | TJ = 25 °C, IO = -5 A | 54 | 63 | mΩ | |
| TJ = 125 °C, IO = -5 A | 80 | 94 | mΩ | |||
| TJ = 150 °C, IO = -5 A | 90 | 105 | mΩ | |||
| RDS(ONL) | Low-side FET on resistance | TJ = 25 °C, IO = 5 A | 58 | 66 | mΩ | |
| TJ = 125 °C, IO = 5 A | 85 | 98 | mΩ | |||
| TJ = 150 °C, IO = 5 A | 94 | 107 | mΩ | |||
| tRF | Output rise/fall time | IO = 5 A, MODE = 0 for DDW package, or for PWP package, between 10% and 90% | 140 | ns | ||
| IO = 5 A, MODE = 1 for DDW package, between 10% and 90% | 70 | ns | ||||
tD | Output dead time | VM = 24V, IO = 5 A | 300 | ns | ||
| CURRENT SENSE AND REGULATION (IPROPI, VREF) | ||||||
AIPROPI | Current mirror gain | 212 | μA/A | |||
KV | Transimpedance Gain | VREF = 3.3 V, PWP Package | 0.625 | 0.66 | 0.695 | V/A |
AERR | Current mirror scaling error | 10% to 20% rated current | -7 | 9 | % | |
20% to 40% rated current | -4 | 6 | ||||
40% to 100% rated current | -3.5 | 5 | ||||
IVREF | VREF Leakage Current | VREF = 3.3 V | 20 | nA | ||
tOFF | PWM off-time | 16 | μs | |||
tDEG | Current regulation deglitch time | 0.5 | μs | |||
tBLK | Current Regulation Blanking time | 1.5 | μs | |||
tDELAY | Current sense delay time | 2 | μs | |||
| PROTECTION CIRCUITS | ||||||
| VUVLO | VM UVLO lockout | VM falling | 4.1 | 4.23 | 4.35 | V |
| VM rising | 4.2 | 4.35 | 4.47 | |||
| VCCUVLO | VCC UVLO lockout | VCC falling | 2.7 | 2.8 | 2.9 | V |
VCC rising | 2.75 | 2.92 | 3.05 | |||
| VUVLO,HYS | Undervoltage hysteresis | Rising to falling threshold | 110 | mV | ||
| VCPUV | Charge pump undervoltage | VCP falling | VVM + 2 | V | ||
| IOCP | Overcurrent protection | Current through any FET | 7.6 | A | ||
| tOCP | Overcurrent detection delay | 2.2 | μs | |||
tRETRY | Overcurrent retry time | 4.1 | ms | |||
| TOTSD | Thermal shutdown | Die temperature TJ | 150 | 165 | 180 | °C |
| THYS_OTSD | Thermal shutdown hysteresis | Die temperature TJ | 20 | °C | ||