SLOSE83A March 2023 – January 2025 DRV8952
PRODUCTION DATA
lists a summary of the functional modes.
| CONDITION | CONFIGURATION | H-BRIDGE | DVDD Regulator | CHARGE PUMP | Logic | |
|---|---|---|---|---|---|---|
| Sleep mode | 4.5 V < VM < 55 V | nSLEEP pin = 0 | Disabled | Disbaled | Disabled | Disabled |
| Operating | 4.5 V < VM < 55 V | nSLEEP pin = 1 | Operating | Operating | Operating | Operating |