SLOU583A September   2024  – November 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
  6. 2Quick Start Guide
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 Hardware Requirements
      2. 2.2.2 Software Installation
      3. 2.2.3 Launching the LIGHTSOURCE01EVM Software
      4. 2.2.4 Software Operation
        1. 2.2.4.1 LIGHTSOURCE01 GUI
    3. 2.3 LIGHTSOURCE01EVM Light Sensor Calibration
      1. 2.3.1 Mounting and Setup
      2. 2.3.2 Calibration Procedure
  7. 3Software
    1. 3.1 Scripts Window
      1. 3.1.1 Hidden IDE Window
      2. 3.1.2 devInit.py
      3. 3.1.3 mLightController.py
  8. 4Serial Commands
    1. 4.1 Latte Command Line
    2. 4.2 Terminal Application
    3. 4.3 List of Commands
  9. 5Hardware Design Files
    1. 5.1 CAD Drawings
  10. 6Compliance Information
    1. 6.1 Compliance and Certifications
  11. 7Additional Information
    1. 7.1 Troubleshooting
      1. 7.1.1 Microsoft Windows 7 Manual Driver Installation
    2. 7.2 Trademarks
  12. 8Revision History

mLightController.py

A live view GUI window is launched when running the devInit.py script. The GUI is created in the launchGUI.py example script. When running devInit.py, the mLightController.py script is automatically run. However, if the GUI window is closed, then the window can be re-launched by directly running the mLightController.py script. To do this, select the mLightController.py script and click Run>Buffer or press F5.