SLOU583A September   2024  – November 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
  6. 2Quick Start Guide
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 Hardware Requirements
      2. 2.2.2 Software Installation
      3. 2.2.3 Launching the LIGHTSOURCE01EVM Software
      4. 2.2.4 Software Operation
        1. 2.2.4.1 LIGHTSOURCE01 GUI
    3. 2.3 LIGHTSOURCE01EVM Light Sensor Calibration
      1. 2.3.1 Mounting and Setup
      2. 2.3.2 Calibration Procedure
  7. 3Software
    1. 3.1 Scripts Window
      1. 3.1.1 Hidden IDE Window
      2. 3.1.2 devInit.py
      3. 3.1.3 mLightController.py
  8. 4Serial Commands
    1. 4.1 Latte Command Line
    2. 4.2 Terminal Application
    3. 4.3 List of Commands
  9. 5Hardware Design Files
    1. 5.1 CAD Drawings
  10. 6Compliance Information
    1. 6.1 Compliance and Certifications
  11. 7Additional Information
    1. 7.1 Troubleshooting
      1. 7.1.1 Microsoft Windows 7 Manual Driver Installation
    2. 7.2 Trademarks
  12. 8Revision History

Terminal Application

If you prefer not to use the LIGHTSOURCE01EVM GUI, you can easily control the device through serial commands using a terminal application using a terminal application like Tera Term. After connecting to the correct COM port, you can send specific commands to the device to perform various functions. This method offers an alternative for controlling the characteristics of the light source without needing to use the Latte software. See for the full list of commands