SLOU586 February 2026
Item | Designator | Quantity | Value | Description | Part Number | Manufacturer | Package Reference |
|---|---|---|---|---|---|---|---|
1 | !PCB | 1 | Printed Circuit Board | AMPS206 | Any | ||
2 | ANT, PA_IN, RX | 3 | Connector, End launch SMA, 50ohm, SMT | 142-0701-801 | Cinch Connectivity | End Launch SMA | |
3 | C1, C6 | 2 | 1uF | CAP, CERM, 1uF, 25V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R71E105KA64D | MuRata | 0603 |
4 | C2, C7 | 2 | 0.01uF | CAP, CERM, 0.01 µF, 25V,+/- 10%, X7R, 0201 | GRM033R71E103KE14D | MuRata | 0201 |
5 | C3, C5 | 2 | 1000pF | CAP, CERM, 1000pF, 25V, +/- 10%, X7R, 0201 | GRM033R71E102KA01D | MuRata | 0201 |
6 | C4, C8 | 2 | 100pF | CAP, CERM, 100pF, 25V, +/- 10%, X7R, 0201 | GRM033R71E101KA01D | MuRata | 0201 |
7 | FB1 | 1 | Ferrite Bead, 0201, 120Ω @ 100MHz, 25%, 0.23Ω, 450mA | BLM03AX121SN1D | MuRata | 0201 | |
8 | FB2 | 1 | Chip Ferrite Bead, 0603, 220Ω @ 100MHz, 0.1Ω, 25%, 1.4A | BLM18PG221SN1D | Murata | 0603 | |
9 | J1 | 1 | Header, 2.54mm, 12x2, Gold, TH | 67997-224HLF | FCI | Header, 2.54mm, 12x2, TH | |
10 | J3 | 1 | Header, 2.54mm, 2x1, Gold, TH | TSW-102-08G-S | Samtec | Header, 2.54mm, 2x1, TH | |
11 | LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady | PCB Label 0.650x 0.200 inch | |
12 | R1, R2, R3, R4, R5 | 5 | 0 | RES, 0, 5%, 0.05W, 0201 | CRCW02010000Z0ED | Vishay-Dale | 0201 |
13 | R6, R7 | 2 | 0 | 0 Ohms Jumper 0.05W, 1/20W Chip Resistor 0201 (0603 Metric) Automotive AEC-Q200 Thick Film | NRC02ZOTRF | NIC Components | 0201 |
14 | TP1, TP2, TP3 | 3 | Test Point, Miniature, Red, TH | 5000 | Keystone Electronics | Red Miniature Testpoint | |
15 | U1 | 1 | TRF2001P | TRF2001P | Texas Instruments | WQFN-FCRLF28 | |
16 | C9 | 0 | 1nF | Chip Multilayer Ceramic Capacitors for General Purpose, 0201, 1000pF, C0G, 30ppm/°C, 5%, 25V | GRM0335C1E102JA01D | Murata | 0201 |
17 | C10, C11, C12 | 0 | 3.3pF | WCAP-CSRF Multilayer Ceramic Chip Capacitor, High Frequency, size 0201, NP0 Class I, 3.3pF, 25VDC | 885392004007 | Wurth Elektronik | |
18 | FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A |