SLOU586 February 2026
This section provides general usage information for the TRF2001PEVM. See Figure 2-1 for single tone setup for TX path enabled mode and Figure 2-2 for single tone setup for RX path enabled mode as reference setups for the following instructions (some components, such as supply bypass capacitors, are omitted for clarity):
|
Operating Mode |
Header J1 Jumper Configuration |
Comment |
|---|---|---|
|
TX path enabled |
Use a jumper to connect:
|
With no RF input at PA_IN, approximately 58mA current is expected at VOLT_PA_supply (VCC_PA), and approximately 7mA at VOLT_3P3V_supply (VCC). |
|
RX path enabled |
Use a jumper to connect:
|
With no RF input at ANT, 0.3mA current is expected at VOLT_PA_supply (VCC_PA), and approximately 10mA at VOLT_3P3V_supply (VCC). |
|
Power down |
Use a jumper to connect:
|
Device in powered down state |
Set VOLT_3P3V_supply to 0V and then set VOLT_PA_supply to 0V.